text.skipToContent text.skipToNavigation

BDALHC24500

by Burndy 

Catalog ID: BDALHC24500

Versipole, AWG 4 - 500 kcmil (Run), AWG 6 - 4/0 (Tap).

Provided capability to create as many poles as required, Up to 30 tap conductor accommodated

Product Details

General

Application Industrial control feeder, HVAC system and wire ways
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Number Of Poles Adder
Plated N
Plating Type Tin
Sub Brand VERSI-POLE
Temperature Rating 194° F
Trade Name VERSIPOLE™
Type BDA
UPC 781810645604
UPC 12 Digit 7818106456044

Dimensions

Dimension - Height inch 3.55 in
Dimension - L Length Overall mm 145 mm
Dimension - Length Overall inch 5.70 in
Dimension - Width inch 2.58 in
Dimension - Width mm 66 mm

Electrical Ratings

Amperage Rating 760 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500
Conductor - AL Str Run Range 4-500
Conductor - AL Str Tap 6;4;3;2;1;1/0;2/0;3/0;4/0
Conductor - AL Str Tap Range 6-4/0
Conductor - Copper Str Run 4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500
Conductor - Copper Str Run Range 4-500
Conductor - Copper Str Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Tap Range 6-4/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 18
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings