text.skipToContent text.skipToNavigation

BDB165003

by Burndy 

Catalog ID: BDB165003

POWER DISTRIBUTION BLOCKS.

Product Details

General

Insulation Y
Insulation Type Thermoplastic
Material Aluminum
Number Of Poles 3
Plated Y
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810115213
UPC 12 Digit 7818101152133

Dimensions

Dimension - L Length Overall mm 199
Dimension - Length Overall inch 7.81

Electrical Ratings

Amperage Rating 380 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range 4 AWG-500 kcmil
Conductor - AL Str Tap 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range 8 AWG-2/0 AWG
Conductor - Copper Str Run 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range 4 AWG-500 kcmil
Conductor - Copper Str Tap 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range 14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads