text.skipToContent text.skipToNavigation

FT4B500

by Burndy 

Catalog ID: FT4B500

Power Distribution Block, 4 Poles, 2 Wires/Phase, 7.88" L, 400-500 kcmil(Run), #6-500 kcmil(Tap).

Product Details

General

Hex Size 3/8
Installation Torque Recommended in-lb 375 LBS/in
Temperature Rating 194
Trade Name U-BLOK™
UPC 781810113585
UPC 12 Digit 7818101135855

Dimensions

Dimension - Height fraction 4-1/8
Dimension - Height inch 4.13 in
Dimension - L Length Overall mm 200 mm
Dimension - Length Overall inch 7.88 in
Dimension - Width fraction 3-7/8 in
Dimension - Width inch 3.88 in
Dimension - Width mm 200 mm
Weight 2.75 lb

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run Range 400-500 Kcmil
Conductor - AL Str Tap Range 6-500 kcmil
Conductor - Copper Str Run Range 400-500 Kcmil
Conductor - Copper Str Tap Range 6-500 kcmil
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads