text.skipToContent text.skipToNavigation

FTU350

by Burndy 

Catalog ID: FTU350

Flexi U-Tap Assy, 250 - 350 Kcmil Cu/Al (Run), #6 AWG- 350 Kcmil Cu/Al (Tap).

Product Details

General

Installation Torque Recommended in-lb 200 in-lb
Temperature Rating 194° F
Trade Name FLEXITAP™
UPC 781810113714
UPC 12 Digit 7818101137144

Dimensions

Dimension - Height inch 2.31
Dimension - L Length Overall mm 44
Dimension - Length Overall inch 1.74
Dimension - Width mm 40 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run Range 250 kcmil -350 kcmil
Conductor - AL Str Tap Range 6 AWG - 350 kcmil
Conductor - Copper Str Run Range 250 kcmil -350 kcmil
Conductor - Copper Str Tap Range 6 AWG - 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings