text.skipToContent text.skipToNavigation

IG15CRWHI

By Hubbell Wiring Device-Kellems 

Catalog ID: IG15CRWHI

By Hubbell Wiring Device-Kellems
Catalog ID:  IG15CRWHI
Straight Blade Devices, Receptacles, Duplex, Commercial Grade, Corrosion Resistant, Smooth Face, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Side Wired, White.
  • Triangle marking on face indicates isolated ground
  • Smooth face
  • Triple wipe contacts

Isolated Ground

Add to List

More Options

Where to Buy

Product Details

General

Application Commercial Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Commercial Specification Grade
Style Smooth Face
Type Standard Duplex
UPC 783585147574

Dimensions

Dimensions 1.32 in x 0.83 in x 3.28 in
Display Size Standard Sized Product
Height 3.28 in
Length 1.32 in
Weight 0.15 lb
Width 0.83 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Side Wired Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2, No. 42
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads