text.skipToContent text.skipToNavigation

IG5252TR

By Hubbell Wiring Device-Kellems 

Catalog ID: IG5252TR

By Hubbell Wiring Device-Kellems
Catalog ID:  IG5252TR
Straight Blade Devices, Tamper Resistant Duplex Receptacle, Isolated Ground, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Back and Side Wired, Orange.
  • Triangle marking on face indicates isolated ground
  • Slender/compact design
  • Smooth Face

Isolated Ground and Tamper Resistant

Add to List

More Options

Where to Buy

Product Details

General

Application Hubbell-Pro Heavy Duty Specification Grade
Color Orange
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.5
Item Type Traditional Duplex
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact °C
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hubbell-PRO
Style Smooth Face
Type Tamper-Resistant
UPC 783585540016

Dimensions

Dimensions 3.28 in x 1.57 in x 1.07 in
Display Size Standard Sized Product
Height 1.07 in
Length 3.28 in
Weight 0.25 lb
Width 1.57 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Tamper-Resistant Receptacles