text.skipToContent text.skipToNavigation

HBL11P120CM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL11P120CM

Product Details

General

Series Panels
Style Accessories
Type 120kA
UPC 783585581583

Electrical Ratings

Voltage Rating Delta 600 VAC
Voltage Rating Description 600 VAC Delta

Resources/Downloads