text.skipToContent text.skipToNavigation

HBL3P120CM

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3P120CM

Product Details

General

Series Panels
Style Accessories
Type 120kA
UPC 783585570471

Electrical Ratings

Voltage Rating
  • Single Phase 120 VAC
  • Single Phase 240 VAC
Voltage Rating Description 120/240 VAC Single Phase

Resources/Downloads