text.skipToContent text.skipToNavigation

HBL7342RKL

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL7342RKL

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

Standard Product

Product Details

General

Application Sensor Mounting
Construction Fabricated
EU RoHS Indicator No
Item Type Tamper Resistant Screw
Material Stainless Steel
OEM Brand Name Hubbell Wiring Device-Kellems
Style Screws
Type Accessories
UPC 783585809366

Dimensions

Display Size 6/32 x 5/8"

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 100

Resources/Downloads