text.skipToContent text.skipToNavigation

HCT251341

by Hubbell Wiring Device-Kellems 

Catalog ID: HCT251341

CableTrak Kits less Brackets, 1', 251 Series

  • Flip top link design
  • Fiberglass reinforced nylon construction
  • Highly wear resistant design provides corrosion resistance
Standard Product

Product Details

General

Application Cable and Hose Carrier
Color Black
Item Type CableTrak Kit with Brackets
Material Nylon, Fiberglass Reinforced
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Max. Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Max. Unsupported Travel Distance - HCT16 Series without sag 9 ft. (2.8 m) with sag 10.5 ft. (3.2 m)
  • HCT25 Series without sag 13.5 ft. (4.1 m) with sag 17 ft. (5.2 m)
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).
UPC 783585343563

Dimensions

Depth 1.75
Display Size Standard Sized
Width 2.6 in

Electrical Ratings

Connectivity Snap Together Sections

Conductor Related

Wire Size 2.340"

Logistics

Carton Quantity 6 EA

Resources/Downloads

Installation/Instruction Manual (IOM)