text.skipToContent text.skipToNavigation

FT3Y25

by Hubbell Wiring Device-Kellems 

Catalog ID: FT3Y25

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Yellow, 25'

Product Details

General

Color Yellow
Series FloorTrak Floor cable Cover
Type FloorTrak 3
UPC 783585337289

Dimensions

Length 25 ft

Logistics

Carton Quantity 25 EA

Resources/Downloads