text.skipToContent text.skipToNavigation

CT110500SSBL

by Burndy 

Catalog ID: CT110500SSBL

Nylon Stainless Steel BARB Cable Ties, 18.11 IN L, .28 IN W, Tensile Strength: 110 Lbs,Material:Nylon 6/6.

  • Stainless Steel Barb Tie
  • BURNDY, UNIRAP, CT_SSB, Length: 18.11 IN Length, Bundle Diameter: 5 IN Bundle Dia, Material: Nylon 6/6, Color: Natural

    Product Details

    General

    Application For use with self-locking stainless steel barb
    Color Natural
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 110
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type CT_SSB
    UPC 781810565421

    Dimensions

    Dimension - Bundle Diameter Max inch 5
    Dimension - L Length Overall mm 460 mm
    Dimension - Length Overall inch 18.11 in
    Dimension - Width inch 0.28 in
    Dimension - Width mm 7 mm

    Certifications and Compliance

    Certification - ETL No
    Certification - cULus Y
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 3000 EA

    Resources/Downloads