text.skipToContent text.skipToNavigation

CT120200L0

by Burndy 

Catalog ID: CT120200L0

UV Black Nylon 6/6 Cable Tie, 2" Max. Bundle Dia, 120 Lbs, 8.87" Long, 0.30" Wide.

  • Standard Cable Tie
  • Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

    Product Details

    General

    Application For Outdoor Applications
    Color UV Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40
    Rating - Minimum Tensile Strength lbs 120
    Sub Brand UNIRAP,CABLE TIE
    Tool Type Standard
    Trade Name UNIRAP™
    Type Standard
    UPC 781810333440

    Dimensions

    Dimension - Bundle Diameter Max inch 2
    Dimension - L Length Overall mm 229 mm
    Dimension - Length Overall inch 9 in
    Dimension - Width inch 0.30 in
    Dimension - Width mm 8 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - UV Rated Yes
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 2500 EA

    Resources/Downloads