text.skipToContent text.skipToNavigation

CT120350SSBL0

by Burndy 

Catalog ID: CT120350SSBL0

Nylon Stainless Steel BARB Cable Ties, 13.78 IN L, .39 IN W, Tensile Strength: 120 Lbs,Color:Black.

  • Stainless Steel Barb Tie
  • Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

    Product Details

    General

    Application For use with self-locking stainless steel barb
    Color Black
    Rating - Minimum Tensile Strength lbs 120
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type CT_SSB
    UPC 781810643150

    Dimensions

    Dimension - Bundle Diameter Max inch 3.82
    Dimension - L Length Overall mm 350 mm
    Dimension - Length Overall inch 13.78 in
    Dimension - Width inch 0.39 in
    Dimension - Width mm 10 mm

    Certifications and Compliance

    Certification - ETL No
    Certification - cULus Y
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 2500 EA

    Resources/Downloads