text.skipToContent text.skipToNavigation

CT120400D0

by Burndy 

Catalog ID: CT120400D0

Nylon 6/6 Standard Cable Tie, UV Black, 120 Lbs Min Ten Strgth, 15.25" L, 0.30" W.

  • Standard Cable Tie
  • Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT2, MK9 Tool

    Product Details

    General

    Application For Outdoor Applications
    Color Black
    Material Nylon 6/6
    Operating Temperature Celcius Max 85 °C
    Operating Temperature Celcius Min -40
    Rating - Minimum Tensile Strength lbs 120
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type Standard
    UPC 781810333495

    Dimensions

    Dimension - Bundle Diameter Max inch 4
    Dimension - L Length Overall mm 383 mm
    Dimension - Length Overall inch 15.09 in
    Dimension - Width inch 0.3 in
    Dimension - Width mm 8 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated Yes
    Certification - cULus No
    Military Spec Number MS3367-3-0
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 2000 EA

    Resources/Downloads