text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer 22.0 - 27.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG25

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG25
ERGO-2 Tool Balancer 22.0 - 27.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 22 -27 lbs (9.9 - 12.2 kg)
Series ToolAssistPro™
UPC 783585686479

Dimensions

Weight 8 lb

Resources and Downloads

Specifications

Videos