text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer 3.0 - 7.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG03

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG03
ERGO-2 Tool Balancer 3.0 - 7.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 3.0 - 7.0 lbs (1.4 - 3.2 kg)
Series ToolAssistPro™
UPC 783585686417

Dimensions

Weight 6 lb

Resources and Downloads

Specifications

Videos