text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG10

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG10
ERGO-2 Tool Balancer 8.0 - 12.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 8 - 12 lbs (3.6 - 5.4 kg)
Series ToolAssistPro™
UPC 783585686431

Dimensions

Weight 7 lb

Resources and Downloads

Specifications

Videos