text.skipToContent text.skipToNavigation

HBLBD01

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBD01

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBD01
ERGO-1 Tool Balancer 0.5 - 1.5 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 6 ft (1.8 m)
Load Capacity 0.5 - 1.5 lbs (0.2 - 0.7 kg)
Series ToolAssistPro™
UPC 783585686387

Dimensions

Weight 1.3 lb

Resources and Downloads

Specifications

Videos