text.skipToContent text.skipToNavigation

HBLBH02

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH02

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH02
ERGO-3 Tool Balancer 1.1 - 4.4 lbs (0.5 - 2.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 3.3 ft (1.0 m)
Load Capacity 1.1 - 4.4 lbs (0.5 - 2.0)
Series ToolAssistPro™
UPC 783585686684

Dimensions

Weight 2.2 lb

Resources and Downloads

Specifications

Videos