text.skipToContent text.skipToNavigation

HBLBH100

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH100

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH100
ERGO-3 Tool Balancer 187 - 220 lbs (84.8 - 99.8 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 187 - 220 lbs (84.8 - 99.8)
Series ToolAssistPro™
UPC 783585686806

Dimensions

Weight 56 lb

Resources and Downloads

Specifications

Videos