text.skipToContent text.skipToNavigation

HBLBH22

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH22

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH22
ERGO-3 Tool Balancer 33 - 48 lbs (15.0 - 21.8 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 33 - 48 lbs (15.0 - 21.8)
Series ToolAssistPro™
UPC 783585686738

Dimensions

Weight 22.6 lb

Resources and Downloads

Specifications

Videos