text.skipToContent text.skipToNavigation

20509001

by Hubbell Wiring Device-Kellems 

Catalog ID: 20509001

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1/2"

Standard Product

Product Details

General

Application Weatherproofing
Construction Fabricated
Item Type Metal Clad Sealing O-Rings
Material Metal Clad
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Sealing O-Ring
UPC 783585326788

Dimensions

Diameter - Inside 0.8 in
Display Size 1/2"
Hub Size 1/2 "
Outside Diameter 1.08 in

Conductor Related

Conductor Range 0.16 in (3.2 mm)

Logistics

Carton Quantity 20 EA

Resources/Downloads