text.skipToContent text.skipToNavigation

31518110BPK100

by Hubbell Wiring Device-Kellems 

Catalog ID: 31518110BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .187"-.250", Neoprene.

Standard Product

Product Details

General

Application Replacement Bushings
Color Black
Color Code Red
Environmental Conditions Weather Resistant
Item Type Cord Connector Accessories
OEM Brand Name Hubbell Wiring Device-Kellems
Series Accessories
Type Bushings
UPC 783585022543

Dimensions

Display Size 1/2" and 3/4" Form 2
Hub Size 1/2", 3/4"

Conductor Related

Conductor Range 0.187-0.25 in (4.76-6.35 mm)
Number Of Conductors Single

Logistics

Carton Quantity 10 EA

Resources/Downloads