text.skipToContent text.skipToNavigation

Under Floor

HBTU002424

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU002424
Wire Basket Tray, Under Floor Tray, Flat x 24" Wide x 24" Length, Round, Pre-Galvanized

HBTU020624

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU020624
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HBTU020648

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU020648
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HBTU020672

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU020672
Wire Basket Tray, Under Floor Tray, 2" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HBTU021224

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU021224
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HBTU021248

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU021248
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HBTU021272

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU021272
Wire Basket Tray, Under Floor Tray, 2" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HBTU022424

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU022424
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HBTU022448

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU022448
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HBTU022472

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU022472
Wire Basket Tray, Under Floor Tray, 2" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HBTU040624

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU040624
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HBTU040648

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU040648
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HBTU040672

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU040672
Wire Basket Tray, Under Floor Tray, 4" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HBTU041224

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU041224
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HBTU041248

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU041248
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HBTU041272

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU041272
Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HBTU042424

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU042424
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HBTU042448

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU042448
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HBTU042472

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU042472
Wire Basket Tray, Under Floor Tray, 4" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HBTU060624

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU060624
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 24" Length, Round, Pre-Galvanized

HBTU060648

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU060648
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 48" Length, Round, Pre-Galvanized

HBTU060672

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU060672
Wire Basket Tray, Under Floor Tray, 6" High x 6" Wide x 72" Length, Round, Pre-Galvanized

HBTU061224

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU061224
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HBTU061248

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU061248
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 48" Length, Round, Pre-Galvanized

HBTU061272

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU061272
Wire Basket Tray, Under Floor Tray, 6" High x 12" Wide x 72" Length, Round, Pre-Galvanized

HBTU062424

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU062424
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 24" Length, Round, Pre-Galvanized

HBTU062448

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU062448
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 48" Length, Round, Pre-Galvanized

HBTU062472

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU062472
Wire Basket Tray, Under Floor Tray, 6" High x 24" Wide x 72" Length, Round, Pre-Galvanized

HBTU081224

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU081224
Wire Basket Tray, Under Floor Tray, 8" High x 12" Wide x 24" Length, Round, Pre-Galvanized

HBTU081248

By Hubbell Wiring Device-Kellems  
Catalog ID: HBTU081248
Wire Basket Tray, Under Floor Tray, 8" High x 12" Wide x 48" Length, Round, Pre-Galvanized
Page 1 of 2