text.skipToContent text.skipToNavigation

HCSWMBLANK

By Hubbell Wiring Device-Kellems 

Catalog ID: HCSWMBLANK

By Hubbell Wiring Device-Kellems
Catalog ID:  HCSWMBLANK
Hubbell Cabled Charging Station, Blank

  • Wall Mount, Blank
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Color Black
    EU RoHS Indicator Contact Manufacturer
    Number Of Receptacles 8
    Type
    • Cabled Charging Unit
    • (3) Apple Lightning, (3) Micro USB and (2) USB Type C
    UPC 783585548364

    Dimensions

    Dimensions 18 in x 9 in x 3 in
    Height 3 in
    Length 18 in
    Weight 3.2 lb
    Width 9 in

    Conductor Related

    Cord Length 6 ft

    Resources and Downloads