text.skipToContent text.skipToNavigation

Extra Heavy Duty UL Type 3R Rated GFCI Module with Automatic Set, 20A, 120V AC, Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: GFM20A

By Hubbell Wiring Device-Kellems
Catalog ID:  GFM20A
Power Protection Products, GFCI Modules, Industrial/Commercial, Auto Set, 20A 120V AC, Faceless, 6" Wire Leads, 4-6 mA Trip Level, Yellow.
  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Auto Set

Add to List

More Options

Where to Buy

Product Details

General

Application GFCI Module
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Series Extra Heavy Duty
Style Automatic Set
Type GFCI Module
UPC 783585521022

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 120 VAC
Voltage Rating Description 120 VAC
Wattage 2500

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing