text.skipToContent text.skipToNavigation

Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Manual Set, 15A, 120V AC, 3', Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: GFP3C15MTL

By Hubbell Wiring Device-Kellems
Catalog ID:  GFP3C15MTL
Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, L5-15R, 3' Cord Length, 4-6 mA Trip Level, Yellow.
  • Automatically sets the GFCI for use upon plug in and after the loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button

Manual Set

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator No
Item Type Twist-Lock®
Material - Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type Line Cord
UPC 783585829623

Dimensions

Outside Diameter 0.245
Weight 1.35 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Plug-In
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 120 VAC
Voltage Rating Description 120 VAC

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 3
Strands Multi

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 5

Resources and Downloads