text.skipToContent text.skipToNavigation

GFP50C15WM

by Hubbell Wiring Device-Kellems 

Catalog ID: GFP50C15WM

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, 5-15R, 50' Cord Lenth, 4-6 mA Trip Level, Black and Yellow

  • Unit must be reset by pushing the reset button upon plug in and after loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button
  • Ideal for applications where operator injury might occur if equipment were to restart after a power failure
Manual Set

Product Details

General

Application Line Cord with Male/Female Ends
Color Black
Construction Fabricated
EU RoHS Indicator No
Item Type Straight Blade
Material - Insulation Elastomer
Material - Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Series Extra Heavy Duty
Style Manual Set
Temperature Rating -35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type Line Cord
UPC 783585892320

Dimensions

Outside Diameter 0.245
Weight 8.35 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Plug-In
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 120 VAC
Voltage Rating Description 120 VAC

Conductor Related

Conductor Size #14 AWG
Conductor Type Copper
Number Of Conductors 3
Strands Multi

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads