text.skipToContent text.skipToNavigation

HCMS05306

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HCMS05306

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HCMS05306
Mini-Quick, Female Straight Plug, 5P, 16/5 IEC 6'

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation AWM2661 IEC
Item Type Female Straight Plug
Jacket AWM2661 IEC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585836546

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Logistics

Carton Quantity 5

Resources and Downloads