text.skipToContent text.skipToNavigation

CS3CO585001000B

By Burndy 

Catalog ID: CS3CO585001000B

By Burndy
Catalog ID:  CS3CO585001000B
The Type CS3CO58-B Series of 3 Phase Conversion Kits with Outdoor Sleeves with Boot for Bare Concentric Conductor. Conversion kits includes outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.
  • Rip and Grip! Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with outdoor cold shrinkable tube (unprinted), 3-leg boot, seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request
Add to List

More Options

Where to Buy

Product Details

General

Application To be used with Single Conductor, 5-8 kV XPLE and EPR non-shielded power cables for the Electrical/Industrial/Construction market.
Boot Type YES
Environmental Conditions Outdoor
Material Silicon Rubber
Pin Type N/A
Series UD-BC
Terminal Type N/A
Type CS3CO58-B
UPC 621945584914

Electrical Ratings

Phase 3-Phase
Voltage Rating 5/8 kV

Conductor Related

Conductor Range 500 - 1000 kcmil

Logistics

Carton Quantity 3

Resources and Downloads

Sales Drawings