text.skipToContent text.skipToNavigation

HBLCORDCLAMPR

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLCORDCLAMPR

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLCORDCLAMPR
Straight Blade Devices, Colored Cord Clamps, Insulgrip Size 1, Red

  • Cord Mounted
  • Colored Cord Clamps

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Color Red
    Cord Range 0.230"-0.720" (5.8-18.3)
    Item Type Insulgrip Plug
    OEM Brand Name Hubbell Wiring Device-Kellems
    Series Accessory
    Style Colored Cord Clamp
    UPC 783585541037

    Dimensions

    Weight 0.05 lb

    Electrical Ratings

    Phase Single Phase

    Logistics

    Carton Quantity 10

    Resources and Downloads