text.skipToContent text.skipToNavigation

HBL100RNB

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL100RNB

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL100RNB
Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Heavy Duty, Nuetral Buss, For 100A 600V AC, Terminal Screws
Add to List

More Options

Where to Buy

Product Details

General

Performance Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 ° w/o Impact
Series Non-Fused
Style Replacement Neutral Blocks
Type Accessories
UPC 783585162232

Dimensions

Weight 0.2 lb

Logistics

Carton Quantity 10