text.skipToContent text.skipToNavigation

HBLVP6385

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBLVP6385

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBLVP6385
Interlocked Hazardous Location Plug, 60A 600V AC, 2-Pole 3-Wire Grounding
  • Impact resistant shroud protects sleeves from bending and breaking
  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Hazardous Location Device

Add to List

More Options

Where to Buy

Product Details

General

Environmental Conditions Hazardous and Classified Environments
Item Type Male Plug
Material - Mounting Hardware Cord Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Series Plug
Type 2-Wire 3-Pole
UPC 783585242712

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Phase Single Phase
Voltage Rating Description 600 VAC
Wattage 36000

Conductor Related

Cord Type All Portable
Wire Size #8 AWG to #2 AWG Copper Wire Only