text.skipToContent text.skipToNavigation

HBL106SPFR

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL106SPFR

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL106SPFR
100 Amp 250V Yellow, Female Panel Mount, Double Set Screw Stage Pin Device

  • Lightweight, Impact Resistant, Easy to Wire
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Stage and Studio Lighting and Power Distribution
    Color Yellow
    Contact Brass
    Material - Body Thermoplastic
    Mounting Type Female Panel Mount
    Style Double Set Screw
    Termination Type Double Set Screw
    Type Panel Mount
    UPC 783585578491

    Electrical Ratings

    Amperage Rating 100 A
    Current / Amperage Rating 100 A
    Voltage Rating Description 250 V

    Certifications and Compliance

    Industry Standard(s)
    • UL Listed
    • CSA
    • ESTA

    Logistics

    Carton Quantity 10

    Resources and Downloads