text.skipToContent text.skipToNavigation

HBL13X33D

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL13X33D

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL13X33D
Switches and Lighting Controls, Industrial Grade, Rotary Switches, Motor Disconnects, Three Pole, 30A 600V AC, Back and Side Wired, Gray
  • Optional Side Guard for close wall applications
  • Clamping plate for secure back or side wiring
  • Thermoset body provides resistance to electrical arc tracking

Rotary Operator

Add to List

More Options

Where to Buy

Product Details

General

Application Rotary
Enclosure Type NEMA 4X
Environmental Conditions Indoor and Outdoor
Load Capacity Inductive
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series Non-Fused
Style Standard Duty
Type Disconnect Switches
UPC 783585202730

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase
Wattage 18000

Resources and Downloads