text.skipToContent text.skipToNavigation

HBL16R90

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL16R90

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL16R90
Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Motor Disconnects, Enclosure Only, For 30, 40 and 60A Aluminum, NEMA 3R

  • For use with 60A switch
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application For 60A Switches
    Enclosure Type NEMA 3R
    Environmental Conditions Indoor and Outdoor
    OEM Brand Name Hubbell Wiring Device-Kellems
    Series Non-Fused
    Style Standard Duty
    Type Enclosures without Switch
    UPC 783585017044

    Dimensions

    Dimensions 10.11 in x 4.4 in x 3.3 in
    Height 3.3 in
    Length 10.11 in
    Weight 1.55 lb
    Width 4.4 in

    Logistics

    Carton Quantity 4

    Resources and Downloads