text.skipToContent text.skipToNavigation

HBLDS3SSRPJ

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBLDS3SSRPJ

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBLDS3SSRPJ
Disconnect Switches, Sloped Enclosure,Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs and Jog
Add to List

More Options

Where to Buy

Product Details

General

Application LED Indictor / Jog Switch / Labelless
Enclosure Type Type 4X, IP69k
Series Non-Fused
Style Heavy Duty
Type Disconnect Switches
UPC 783585365183

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A

Resources and Downloads

Videos

InSight Motor Disconnects