text.skipToContent text.skipToNavigation

HBLWTGF120

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBLWTGF120

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBLWTGF120
Watertight Devices, Receptacle, Duplex,GFCI, 120V AC
Add to List

More Options

Where to Buy

Product Details

General

Type GFCI Protected Boxes
UPC 783585511009

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 120 V
Voltage Rating Description 120 V