text.skipToContent text.skipToNavigation

AA2030PS

By Hubbell Wiring Device-Kellems 

Catalog ID: AA2030PS

By Hubbell Wiring Device-Kellems
Catalog ID:  AA2030PS
Heavy Duty Product, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Receptacle and Inlet Angle Adapter, 20A and 30A Mounting Screws Included, Gray Cast Aluminum

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Non-Metallic
Construction Fabricated
Item Type Mounting Box
Knockouts None
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Style For 20 And 30A Watertight Safety Shroud Receptacles And Inlets
Temperature Range Limited By Device
Type Back Box
UPC 783585882215

Dimensions

Dimensions 4.25 in x 4.76 in x 3.62 in
Display Size For 16, 20, 30 and 32 Amp Devices
Height 3.62 in
Length 4.25 in
Weight 1.85 lb
Width 4.76 in