text.skipToContent text.skipToNavigation

HBL2321SW

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL2321SW

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL2321SW
Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Male Plug, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20P, Screw Terminal, Black PBT housing, White PBT clamps.
  • UL Type 4X Environmental seal protects connection while in use.
  • Impact resistant shroud protects blades against bending and breaking.
  • Reduces exposure to arcing when connecting or disconnecting under load.
  • Superior cord grip design protects terminations from excess strain.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Cord Range 0.360"-0.930" (9-24)
Item Type 20A Watertight Safety-Shroud® Plug
Material Composite
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Plugs
UPC 783585231105

Dimensions

Dimensions 2.77 in x 2.77 in x 4.40 in
Display Size Standard Sized
Height 4.40 in
Length 2.77 in
Weight 0.60 lb
Width 2.77 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 250 V
Voltage Rating Description 250 V

Conductor Related

Cable Range 0.360 - 0.930 in
Cord Type All Listed Portables
Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Nema Rating L6-20P

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Engineering Drawing