text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Cylinder w/PowerHUBB™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

PowerHUBB™ enabled LITEISTRY™ downlighting provides seamless integration to enterprise-level Power over Ethernet (PoE) lighting and control platform for a scalable intelligent building control solution.

  • 3" architectural LED square downlight cylinder delivering 600 - 2000 lm
  • 4 beam distributions from 0.6 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Pendant, or Cord Mount configurations
  • PowerHUBB™ enables low-voltage wired connectivity for Power over Ethernet (PoE) network system deployment
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked PowerHUBB
Dimming Protocol
  • PowerHUBB™ Master Node
  • PowerHUBB™ Control Inputs Master Node
  • PowerHUBB™ Satellite Node
  • PowerHUBB™ Control Inputs Satellite Node
Dimming Range 0.01
Light Source LED

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTC-3SQDPH-P-20L35K8MD-PM-S-BL
IES file
3500 °K 80 CRI 1996 lm 82 24.4 W Medium, 48° FWHM, (0.7 SC)
LTC-3SQDPH-P-20L35K8NR-PM-S-BL
IES file
3500 °K 80 CRI 2037 lm 83 24.4 W Narrow, 38° FWHM, (0.6 SC)
LTC-3SQDPH-P-20L35K8WD-PM-S-BL
IES file
3500 °K 80 CRI 1953 lm 80 24.4 W Wide, 62° FWHM, (1.0 SC)
LTC-3SQDPH-P-20L35K8XW-PM-S-BL
IES file
3500 °K 80 CRI 1889 lm 77 24.4 W Extra Wide, 74° FWHM, (1.1 SC)