text.skipToContent text.skipToNavigation

Mounting Accessories

by Columbia Lighting 

Hangers, Pendant/Stem

  • Surface Mount Hangers
  • Chain and Cable Hangers
  • Pendant/Stem Mounting Accessories

Product Details

General

Type Accessories
Warranty Length 5 Year Warranty

Resources/Downloads

Stocked Items

Catalog Number UPC Product Description
Catalog Number CSHC UPC 078531000868 Product Description Two 14” chain assemblies for CS and CSR Check Inventory
Catalog Number FK14 UPC 078531000745 Product Description 1×4 Flange Kit Check Inventory
Catalog Number FK22 UPC 078531000752 Product Description 2×2 Flange Kit Check Inventory
Catalog Number FK24 UPC 078531038991 Product Description 2×4 Flange Kit Check Inventory
Catalog Number FKCR UPC 078531012502 Product Description FLANGE KIT ROW ADAPTER KIT Check Inventory
Catalog Number GLH10 UPC 078531013127 Product Description 10’ Adjustable Cable Kit Check Inventory
Catalog Number GLH5 UPC 078531012700 Product Description 5’ Adjustable Cable Kit Check Inventory
Catalog Number LHVQM10 UPC 078531012526 Product Description Aircraft Cable Hangers, 10’ (pair) Check Inventory
Catalog Number LHVQM5 UPC 078531012670 Product Description Aircraft Cable Hangers, 5’ (pair) Check Inventory
Catalog Number LHVSPM5 UPC 078531012656 Product Description Single Point Mounting Kit, Includes Aircraft Cable, 5’ (pair) Check Inventory
Catalog Number LHVTH UPC 078531012649 Product Description Tong Hanger (pair) Check Inventory
Catalog Number S18 UPC 078531000790 Product Description 18” Stem and Canopy Check Inventory
Catalog Number SS18 UPC 078531003456 Product Description 18” Stem only Check Inventory