text.skipToContent text.skipToNavigation

EMH050A2G

by Killark 

Catalog ID: EMH050A2G

50W Metal Halide 3/4" Pendant with Guard

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

Product Details

General

Finish Type Powder Epoxy Paint
Lamp Type Medium Base
Light Source Metal Halide
Material Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type Pendant
Optic Type Glass Globe - Fluted
Series EM
UPC 783936148090

Dimensions

Hub Size 3/4"

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating Quad - 120/277/347/480 VAC
Wattage 50 W

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
KIL_EMH05x
IES file
KIL_EMH05x-A
IES file
KIL_EMH05x-S
IES file