text.skipToContent text.skipToNavigation

LAL-LENSCLR

by Killark 

Catalog ID: LAL-LENSCLR

LAL Series Impact resistant clear polycarboate replacement lens.

Product Details

General

Color Clear
Finish Type Natural
Material Polycarbonate
Operating Temperature Celcius Max 55
Operating Temperature Celcius Min -40
Operating Temperature Range Celcius -40°C to 55°C
Optic Type Polycarbonate Lens - Clear
Series
  • LAL
  • LALFP
  • WLALFP
UPC 783936123677

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 VAC

Resources/Downloads