text.skipToContent text.skipToNavigation

HL-HFX

by Hubbell Industrial Lighting 

The HL-HFX is an explosion proof, Class I, Division 1 linear fluorescent fixture.

  • Relamping from either end permits easy access, speed and flexibility
  • Spring-loaded sockets on both lamp ends provide positive electrical contact and improved vibration resistance
  • Threaded O-ring gasketed covers provide easy access to lamp chambers, ballast and wiring compartment
  • Ballast housing and end caps are copper-free (greater than 0.4%) aluminum, and external hardware is SS316
  • Reflectors are extruded aluminum with white baked enamel finish that are movable for cleaning (Wire Guard accessory - SS316)
The HL-HFX is for use in hazardous locations where flammable gases, vapors and combustible dusts are present. Applications include paint spray booths, oil and gas production, petrochemical and other hazardous, corrosive facilities.

Product Details

General

Application
  • Heavy Industry
  • Light Industry
  • Marine
  • Petroleum
  • Chemical/Plastic
  • Paper/Textile
  • Iron/Steel
Construction Material - Main Die-Cast Aluminum
Environmental Conditions
  • Corrosive
  • Wet Location
Lamp Type
  • T8
  • T12HO
  • T12VHO
Light Source Linear Fluorescent
Listings
  • UL
  • UL 1598A
  • CSA
Material - Housing Die-Cast Aluminum
Max Ambient Temperature Up yo 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Number of Lamps
  • 2
  • 3
  • 4
Type
  • Enclosed and Gasketed
  • Hazardous Industrial
Warranty Length 5 Year Warranty

Electrical Ratings

Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage
  • 32 W
  • 40 W
  • 60 W
  • 110 W
Wattage Range
  • 32
  • 40
  • 60
  • 110

Certifications and Compliance

Certification Div 1
Certified Listed
  • Class I Division 1
  • Class I Division 2
  • Class II Division 1
  • Class II Division 2
  • Class III
Industry Standard(s)
  • UL1598A
  • Wet Listed
  • NEMA 3
  • NEMA 4X
  • Class II Division 1/2
  • Class III
  • Class I Division 1
  • UL
  • CSA
Nema Rating NEMA 4X
Ratings
  • NEMA 3
  • NEMA 4X
  • NEMA 7
  • NEMA 9