text.skipToContent text.skipToNavigation

MPL

by Columbia Lighting 

MPL is a linear suspended luminaire well suited for retail, design/build, back of house, warehouse, and commercial storage applications. This attractive industrial features a lumen range of 6,000 to 24,000 lumens and replaces 150W to 400W HID and 2L, 3L, 4L or 6L fluorescent with mounting heights of 12 ft. to 30 ft.

  • Linear hanging fixture in 4' and 8' lengths suited for racks, stacks and aisle applications
  • Quick and simple hanging systems include chain or aircraft cable mounting
  • Long-life, 60,000 hour LEDs at L80 for reduced life cycle maintenance costs
  • Available in 4 color temperatures with 83CRI standard and 90CRI optional
  • Utilizes TIR directional linear optics for optimal aisle lighting performance
  • Decorative frosted acrylic drop lens available with wide distribution option to reduce glare
  • Available in narrow or wide distribution
  • Easy access to LED boards and drivers available
  • Fixed output or 0-10V dimming drivers
  • CSA listed and suitable for damp locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Application Industrial/Retail
Color Rendering Index (CRI) 90 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • 5%
  • 10%
Environmental Conditions Damp Location
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Number of Lamps 1
Type
  • Dimming
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 125-149
Wattage Range 49-192

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 1598 Damp Location
  • UL 2108

Resources/Downloads

Test Documents

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MPL4-30HL-AC-EU
IES file
3000 °K 83 CRI 9906 lm 116 86 W Ambient
MPL4-30HL-AD-EU
IES file
3000 °K 83 CRI 9753 lm 113 86 W Ambient
MPL4-30HL-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 9782 lm 114 86 W Ambient
MPL4-30LW-AC-EU
IES file
Test Report
3000 °K 83 CRI 6026 lm 122 49 W Ambient
MPL4-30LW-AD-EU
IES file
3000 °K 83 CRI 5962 lm 123 48 W Ambient
MPL4-30LW-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 5974 lm 124 48 W Ambient
MPL4-30ML-AC-EU
IES file
3000 °K 83 CRI 8270 lm 117 71 W Ambient
MPL4-30ML-AD-EU
IES file
Test Report
3000 °K 83 CRI 8220 lm 116 71 W Ambient
MPL4-30ML-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 8260 lm 116 71 W Ambient
MPL4-30VL-AC-EU
IES file
3000 °K 83 CRI 10916 lm 114 96 W Ambient
MPL4-30VL-AD-EU
IES file
3000 °K 83 CRI 10742 lm 112 96 W Ambient
MPL4-30VL-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 10537 lm 111 95 W Ambient
MPL4-35HL-AC-EU
IES file
3500 °K 83 CRI 10292 lm 120 86 W Ambient
MPL4-35HL-AD-EU
IES file
Test Report
3500 °K 83 CRI 10134 lm 118 86 W Ambient
MPL4-35HL-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 10164 lm 118 86 W Ambient
MPL4-35LW-AC-EU
IES file
3500 °K 83 CRI 6261 lm 127 49 W Ambient
MPL4-35LW-AD-EU
IES file
3500 °K 83 CRI 6195 lm 128 48 W Ambient
MPL4-35LW-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 6207 lm 129 48 W Ambient
MPL4-35ML-AC-EU
IES file
3500 °K 83 CRI 8592 lm 122 71 W Ambient
MPL4-35ML-AD-EU
IES file
3500 °K 83 CRI 8540 lm 120 71 W Ambient
MPL4-35ML-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 8582 lm 121 71 W Ambient
MPL4-35VL-AC-EU
IES file
Test Report
3500 °K 83 CRI 11342 lm 119 96 W Ambient
MPL4-35VL-AD-EU
IES file
3500 °K 83 CRI 11161 lm 117 96 W Ambient
MPL4-35VL-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 10948 lm 115 95 W Ambient
MPL4-40HL-AC-EU
IES file
4000 °K 83 CRI 10500 lm 123 86 W Ambient
MPL4-40HL-AD-EU
IES file
4000 °K 83 CRI 10339 lm 120 86 W Ambient
MPL4-40HL-W-EU-FA
IES file
4000 °K 83 CRI 10369 lm 121 86 W Ambient
MPL4-40LW-AC-EU
IES file
4000 °K 83 CRI 6387 lm 129 49 W Ambient
MPL4-40LW-AD-EU
IES file
4000 °K 83 CRI 6320 lm 131 48 W Ambient
MPL4-40LW-W-EU-FA
IES file
4000 °K 83 CRI 6333 lm 131 48 W Ambient
MPL4-40ML-AC-EU
IES file
4000 °K 83 CRI 8766 lm 124 71 W Ambient
MPL4-40ML-AD-EU
IES file
4000 °K 83 CRI 8713 lm 123 71 W Ambient
MPL4-40ML-W-EU-FA
IES file
4000 °K 83 CRI 8755 lm 123 71 W Ambient
MPL4-40VL-AC-EU
IES file
4000 °K 83 CRI 11571 lm 121 96 W Ambient
MPL4-40VL-AD-EU
IES file
4000 °K 83 CRI 11387 lm 119 96 W Ambient
MPL4-40VL-W-EU-FA
IES file
4000 °K 83 CRI 11169 lm 118 95 W Ambient
MPL4-50HL-AC-EU
IES file
5000 °K 83 CRI 11401 lm 133 86 W Ambient
MPL4-50HL-AD-EU
IES file
5000 °K 83 CRI 11226 lm 130 86 W Ambient
MPL4-50HL-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 11260 lm 131 86 W Ambient
MPL4-50LW-AC-EU
IES file
Test Report
5000 °K 83 CRI 6935 lm 140 49 W Ambient
MPL4-50LW-AD-EU
IES file
5000 °K 83 CRI 6863 lm 142 48 W Ambient
MPL4-50LW-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 6876 lm 143 48 W Ambient
MPL4-50ML-AC-EU
IES file
5000 °K 83 CRI 9519 lm 135 71 W Ambient
MPL4-50ML-AD-EU
IES file
5000 °K 83 CRI 9461 lm 133 71 W Ambient
MPL4-50ML-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 9507 lm 134 71 W Ambient
MPL4-50VL-AC-EU
IES file
5000 °K 83 CRI 12565 lm 131 96 W Ambient
MPL4-50VL-AD-EU
IES file
5000 °K 83 CRI 12365 lm 129 96 W Ambient
MPL4-50VL-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 12128 lm 128 95 W Ambient
MPL8-30HL-AC-EU
IES file
3000 °K 83 CRI 19811 lm 116 171 W Ambient
MPL8-30HL-AD-EU
IES file
3000 °K 83 CRI 19507 lm 113 172 W Ambient
MPL8-30HL-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 19565 lm 114 172 W Ambient
MPL8-30LW-AC-EU
IES file
3000 °K 83 CRI 12051 lm 122 99 W Ambient
MPL8-30LW-AD-EU
IES file
3000 °K 83 CRI 11925 lm 123 97 W Ambient
MPL8-30LW-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 11949 lm 124 96 W Ambient
MPL8-30LW-W-EU-FA(1)
IES file
Test Report
3000 °K 83 CRI 12415 lm 129 96 W Ambient
MPL8-30ML-AC-EU
IES file
Test Report
3000 °K 83 CRI 16540 lm 117 141 W Ambient
MPL8-30ML-AD-EU
IES file
3000 °K 83 CRI 16439 lm 116 142 W Ambient
MPL8-30ML-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 16519 lm 116 142 W Ambient
MPL8-30VL-AC-EU
IES file
3000 °K 83 CRI 21833 lm 114 191 W Ambient
MPL8-30VL-AD-EU
IES file
3000 °K 83 CRI 21485 lm 112 192 W Ambient
MPL8-30VL-W-EU-FA
IES file
Test Report
3000 °K 83 CRI 21074 lm 111 190 W Ambient
MPL8-35HL-AC-EU
IES file
Test Report
3500 °K 83 CRI 20584 lm 120 171 W Ambient
MPL8-35HL-AD-EU
IES file
3500 °K 83 CRI 20268 lm 118 172 W Ambient
MPL8-35HL-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 20328 lm 118 172 W Ambient
MPL8-35LW-AC-EU
IES file
Test Report
3500 °K 83 CRI 12521 lm 127 99 W Ambient
MPL8-35LW-AD-EU
IES file
3500 °K 83 CRI 12390 lm 128 97 W Ambient
MPL8-35LW-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 12415 lm 129 96 W Ambient
MPL8-35ML-AC-EU
IES file
Test Report
3500 °K 83 CRI 17185 lm 122 141 W Ambient
MPL8-35ML-AD-EU
IES file
3500 °K 83 CRI 17081 lm 120 142 W Ambient
MPL8-35ML-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 17164 lm 121 142 W Ambient
MPL8-35VL-AC-EU
IES file
3500 °K 83 CRI 22684 lm 119 191 W Ambient
MPL8-35VL-AD-EU
IES file
3500 °K 83 CRI 22323 lm 117 192 W Ambient
MPL8-35VL-W-EU-FA
IES file
Test Report
3500 °K 83 CRI 21896 lm 115 190 W Ambient
MPL8-40HL-AC-EU
IES file
4000 °K 83 CRI 21000 lm 123 171 W Ambient
MPL8-40HL-AD-EU
IES file
4000 °K 83 CRI 20677 lm 120 172 W Ambient
MPL8-40HL-W-EU-FA
IES file
4000 °K 83 CRI 20739 lm 121 172 W Ambient
MPL8-40LW-AC-EU
IES file
4000 °K 83 CRI 12774 lm 129 99 W Ambient
MPL8-40LW-AD-EU
IES file
4000 °K 83 CRI 12640 lm 131 97 W Ambient
MPL8-40LW-W-EU-FA
IES file
4000 °K 83 CRI 12666 lm 131 96 W Ambient
MPL8-40ML-AC-EU
IES file
4000 °K 83 CRI 17532 lm 124 141 W Ambient
MPL8-40ML-AD-EU
IES file
4000 °K 83 CRI 17426 lm 123 142 W Ambient
MPL8-40ML-W-EU-FA
IES file
4000 °K 83 CRI 17510 lm 123 142 W Ambient
MPL8-40VL-AC-EU
IES file
4000 °K 83 CRI 23143 lm 121 191 W Ambient
MPL8-40VL-AD-EU
IES file
4000 °K 83 CRI 22774 lm 119 192 W Ambient
MPL8-40VL-W-EU-FA
IES file
4000 °K 83 CRI 22338 lm 118 190 W Ambient
MPL8-50HL-AC-EU
IES file
5000 °K 83 CRI 22802 lm 133 171 W Ambient
MPL8-50HL-AD-EU
IES file
5000 °K 83 CRI 22452 lm 130 172 W Ambient
MPL8-50HL-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 22519 lm 131 172 W Ambient
MPL8-50LW-AC-EU
IES file
5000 °K 83 CRI 13871 lm 140 99 W Ambient
MPL8-50LW-AD-EU
IES file
5000 °K 83 CRI 13726 lm 142 97 W Ambient
MPL8-50LW-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 13753 lm 143 96 W Ambient
MPL8-50ML-AC-EU
IES file
5000 °K 83 CRI 19037 lm 135 141 W Ambient
MPL8-50ML-AD-EU
IES file
5000 °K 83 CRI 18922 lm 133 142 W Ambient
MPL8-50ML-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 19014 lm 134 142 W Ambient
MPL8-50VL-AC-EU
IES file
5000 °K 83 CRI 25130 lm 131 191 W Ambient
MPL8-50VL-AD-EU
IES file
5000 °K 83 CRI 24729 lm 129 192 W Ambient
MPL8-50VL-W-EU-FA
IES file
Test Report
5000 °K 83 CRI 24256 lm 128 190 W Ambient