text.skipToContent text.skipToNavigation

NEBS12I-FP

by Killark 

Catalog ID: NEBS12I-FP

NEBS Series 12 Watt Capacity Food Processing Rated Emergency Light Unit With 3 Watt Heads & Spectron Self Diagnostics, Remote Capable

  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.
  • Self-diagnostics monitors LED status, LED driver circuit, battery capacity and charger function and displays any fault detection by means of a flashing code.
  • Self-Test feature automatically runs a 1 minute test once a month and an alternating 30-60 minute test once every 6 months. Multi-color LED indicatorprovides visible fault detection and charging status.
  • User initiated 1, or 90-minute system test feature.
  • 15 minute re-transfer delay.
  • Automatic unit transfer in brown-out conditions (below 80% of nominal AC input voltage).
The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Product Details

General

Light Source LED
Lumen Range 0-2,000 lm
Series NEBS
UPC 783936144085

Dimensions

Weight 7.7 lb

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 110
Voltage Rating 120-277 VAC
Wattage 12 W

Certifications and Compliance

IP Rating IP66
Nema Rating 4, 4X

Resources/Downloads