text.skipToContent text.skipToNavigation

QL-1505K

by Killark 

Catalog ID: QL-1505K

The QL Series Quartz floodlights are standard location high output area lights.

  • Tempered Glass Lens Assembly—Thermal shock-and impact-resistant glass lens mounted in a die cast aluminum door frame
  • Cast Aluminum Housing—The cast aluminum body is designed with a specialized heat dissipating fin system for cooler operation
  • Versatile Mounting—The standard unit has a 1⁄2 inch swivel knuckle with cast construction for strength and universal aiming
  • Exclusive Socket System—This two piece, high temperature socket allows easy relamping and prevents socket from binding
  • Reflector—Linear parabolic reflector system provides maximum light output
  • High Temperature Gasketing—A weathertight seal is provided by a high temperature silicone gasket attached to the housing. Four lens clips positively seal the lens to the gasket with consistent pressure to assure a weathertight seal
Tempered glass lens assembly: thermal shock and impact-resistant glass lens mounted in a die cast aluminum door frame. Cast aluminum housing: the cast aluminum body is designed with a specialized heat dissipating fin system for cooler operation. Exclusive socket system: this two-piece, high temperature socket allows easy relamping and prevents socket from binding. Reflector: linear parabolic reflector system provides maximum light output and control. High temperature gasketing: a weathertight seal is provided by a high temperature silicone gasket attached to the housing; four lens clips positively seal the lens to the gasket with consistent pressure to assure a weathertight seal. Versatile mounting: the standard unit has a 1/2 inch swivel knuckle with cast construction for strength and universal aiming.

Product Details

General

Application Provides maximum light output with low initial cost. Designed for instant turn-on and high illumination levels where H.I.D. costs are prohibitive. Used to illuminate construction sites, security areas, sports areas, sign lighting, and other applications.
Color Gray
Finish Type Powder Epoxy Paint
Lamp Type T3
Light Source Quartz
Material Aluminum
Mounting Type Swivel Knuckle
Number of Lamps 0
Operating Cycles 10,000 operations
Optic Type Glass Lens
Series QL
Type Aluminum Quartz Floodlight
UPC 783936562063

Dimensions

Dimensions 15 in x 10 in x 6 in
Gross Weight with Packaging 5.1
Height 6 in
Hub Size 1/2"
Length 15 in
Width 10 in

Electrical Ratings

Initial Lumens 35800
Voltage Rating 240 VAC
Wattage 1500 W

Resources/Downloads

Photometry

IES Files
KIL_QL-1505K