text.skipToContent text.skipToNavigation

SNL

by Hubbell Industrial Lighting 

The low wattage LED Sanitube ideal for many food processing applications. The fixture is IP65 & IP66 rated, and can deliver up to 100 Lumens per Watt.

  • Low wattage LED Sanitube ideal for many food processing applications
  • Internal optical diffuser used for controlled, soft, uniform light distribution without pixilation
  • Tested to National Sanitation Foundation (NSF) for splash zone rating
  • IP65 & IP66 rated
  • Heavy duty one-piece non-metallic housing with gasketed ends caps & corrosion resistant stainless steel hardware prevents water entry and rust
  • Long-life LEDs at L80 (80% lumen maintenance) at 60,000 hours reduce life cycle maintenance costs
  • Mounting: wall, ceiling or suspended
  • Available in 4' and 8' lengths
  • Up to 100 Lumens per Watt
  • Color Rendering Index (CRI) greater than 80
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Lamp Type LED
Light Source LED
Type Dimming;Enclosed and Gasketed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SNL-1X4-HL-F-UL-40K
IES file
Test Report
4000 °K 80 CRI 8881 lm 100 93.31 W Ambient
SNL-1X4-LW-F-UL-40K
IES file
Test Report
4000 °K 80 CRI 5282 lm 100 52.48 W Ambient
SNL-1X4-ML-F-UL-40K
IES file
Test Report
4000 °K 80 CRI 6873 lm 100 73.26 W Ambient
SNL-1X4-XL-F-UL-40K
IES file
Test Report
4000 °K 80 CRI 3188 lm 100 32.17 W Ambient